Home Power management Power switches Power muxes

TPS22933

ACTIVE

3-Input, 2.5-V to 12-V, 2.4-Ω, 0.05-A power mux with LDO

Product details

Number of input channels 3 IN1, IN2 input voltage (min) (V) 2.5 IN1, IN2 input voltage (max) (V) 12 IN1 rDS(on) (typ) (mΩ) 2600 IN2 rDS(on) (typ) (mΩ) 2600 IN1 output current (max) (A) 0.05 IN2 output current (max) (A) 0.05 Rating Catalog Quiescent current (Iq) (µA) 0.7 Operating temperature range (°C) -40 to 85 FET Internal Imax (A) 0.075 Features Reverse current blocking Device type Power muxes Function Reverse current blocking
Number of input channels 3 IN1, IN2 input voltage (min) (V) 2.5 IN1, IN2 input voltage (max) (V) 12 IN1 rDS(on) (typ) (mΩ) 2600 IN2 rDS(on) (typ) (mΩ) 2600 IN1 output current (max) (A) 0.05 IN2 output current (max) (A) 0.05 Rating Catalog Quiescent current (Iq) (µA) 0.7 Operating temperature range (°C) -40 to 85 FET Internal Imax (A) 0.075 Features Reverse current blocking Device type Power muxes Function Reverse current blocking
UQFN (RSE) 8 2.25 mm² 1.5 x 1.5
  • Three Integrated Load Switches Automatically
    Choose Highest Input
  • Integrated 3.6-V Fixed LDO
  • Switched and Always on LDO Outputs
  • µQFN package 1.5 mm × 1.5 mm
  • Input Voltage Range: 2.5 V to 12 V
  • Low ON-Resistance (rON)
    • rON = 2.4 Ω at VIN = 5.0 V
    • rON = 2.6 Ω at VIN = 4.2 V
  • 50-mA Maximum Continuous Current
  • Low Threshold Control Input (EN)
  • Switchover Time of 18 µs (typical)
  • Three Integrated Load Switches Automatically
    Choose Highest Input
  • Integrated 3.6-V Fixed LDO
  • Switched and Always on LDO Outputs
  • µQFN package 1.5 mm × 1.5 mm
  • Input Voltage Range: 2.5 V to 12 V
  • Low ON-Resistance (rON)
    • rON = 2.4 Ω at VIN = 5.0 V
    • rON = 2.6 Ω at VIN = 4.2 V
  • 50-mA Maximum Continuous Current
  • Low Threshold Control Input (EN)
  • Switchover Time of 18 µs (typical)

The TPS22933 device is a small, low rON, triple-input power multiplexer with auto-input selection and a low-dropout linear regulator. The device contains three P-channel MOSFETs that can operate over an input voltage range of 2.5 V to 12 V. The TPS22933 automatically selects the highest level (from BAT, USB, and DC_IN) and enables that input to source the LDO. LOUT is an always-on output from the LDO. The Enable function (EN pin) allows VOUT to be switched on or off, enables a quick discharge resistor, and is capable of interfacing directly with low-voltage control signals.

The TPS22933 is available in a small, space-saving 8-pin µQFN package and is characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22933 device is a small, low rON, triple-input power multiplexer with auto-input selection and a low-dropout linear regulator. The device contains three P-channel MOSFETs that can operate over an input voltage range of 2.5 V to 12 V. The TPS22933 automatically selects the highest level (from BAT, USB, and DC_IN) and enables that input to source the LDO. LOUT is an always-on output from the LDO. The Enable function (EN pin) allows VOUT to be switched on or off, enables a quick discharge resistor, and is capable of interfacing directly with low-voltage control signals.

The TPS22933 is available in a small, space-saving 8-pin µQFN package and is characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS22933 Triple-Input Power Multiplexer With Auto-Select and Low Drop-Out Voltage Regulator datasheet (Rev. A) PDF | HTML 30 Jun 2015
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note Power Multiplexing Using Load Switches and eFuses (Rev. A) 20 Jun 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22933AEVM-005 — TPS22933A Small Automatic Triple Load Switch Evaluation Module

The TPS22933AEVM-005 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22933A Small, Automatic Triple Load Switch with Low-Dropout Voltage Regulator. The EVM allows the user to apply different input voltages (2.5V-12.0V) to any of three inputs under different (...)
User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
UQFN (RSE) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos